??
CAD model selection
K0712.19141
HELP_VARIABLE
Company
KIPP
Description
K0712 - Ball seats for ball joints DIN 71805
Bill of material
K0712.19141
BESTKIPP
Order No.
K0712.19141
FORM
Form
B
AUSF
version
with retaining ring for securing shackle
D1
diameter
19 mm
D2
thread
M 14 x 1.5 mm
D3
diameter
22 mm
A
Length
45 mm
E
Length
21.5 mm
GEW
Approx. weight
0.1276 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245181285
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions